Select Your Country

Go to global website

UPR-INS-03 Power Rail InsertPower Rail® Accessory

Insert for 35 mm DIN mounting rail

Key Benefits at a Glance

  • 3-conductor insert in 35 mm DIN mounting rail
  • Suitable for 35 mm DIN mounting rail UPR-MR
  • Suitable for profile rail K-DUCT
  • Standard length 2 m (6 foot), simple to customize to application space
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of UPR-INS-03

Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Connection3 conductors
Supply2 Conductors
Fault output1 Conductors
MaterialPolycarbonate
Massapprox. 440 g
Dimensions25.5 x 13 x 2000 mm (1 x 0.5 x 78.7 inch) (W x H x L)
Height13 mm
Width25.5 mm
Length2000 mm
Mountingin 35 mm DIN mounting rail acc. to EN 60715:2001
Height: 15 mm