Select Your Country

Go to global website

UPR-COVER CoverPower Rail® Accessory

Cover for DIN mounting rail, 35 mm

Key Benefits at a Glance

  • Cover for DIN mounting rail
  • Suitable for 35 mm DIN mounting rail UPR-MR
  • Suitable for Power Rail UPR-**-*
  • Suitable for profile rail K-DUCT
  • Standard length 0.8 m (2.6 ft), simple to customize to application space
  • Packaging unit: 2 pieces

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of UPR-COVER

Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
MaterialPolycarbonate
Massapprox. 100 g
Dimensions7.6 x 42.2 x 800 mm (0.3 x 1.66 x 31.5 inch)
Height7.6 mm
Width42.2 mm
Length800 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Packing unit2 item(s)