Select Your Country

Go to global website

VMA-2+P/A-10M-PUR Valve Connector With Cable

Valve connector Form A, suppressor diode switch amplifier LED 2-pin+PE, PUR cable black

Key Benefits at a Glance

  • Valve connector according EN 175301-803 A/ISO 4400
  • Amplifier
  • Suppressor diode as a protective circuit
  • Short-circuit protected
  • Built-in LED, as operating and function indicator
  • Moulded seal
  • freely selectable cable models due to bridged protective earth
  • Immunity to vibration

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VMA-2+P/A-10M-PUR

Connector 1
ConnectionValve connector DIN
Construction typeform A
Styleangled
Lockingscrew connection
Number of pins2 + PE
Connector 2
Connectioncable end
Customizationsheath stripped 50 mm
LED yellowOperating display
Operating currentIBmax. 2 A
Nominal voltageUN24 V DC
Nominal voltage range19 ... 30 V DC
Current consumption2.4 mA
SuppressionAmplifier Suppressor diode
Degree of protectionEN 60529
Plug connectionValve connector : DIN EN 175301-803
FlammabilityCable: UL 758 / UL 1581 , DIN EN 50265-2-1 , IEC 60332-1-2
UL approvalUL-Style 20549
Maximum permissible operating voltagemax. 300 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperature
Plug connector-25 ... 90 °C (-13 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Tool installationscrew M3 x 29
Mating cyclesmin. 100
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter5.8 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
Number of cores4
Core cross section0.75 mm2
Cores colorCore 1: brown +
Core 1: black S
Core 2: blue 0
Core PE: green/yellow
LengthL10 m
Cable codeLi 9Y 11Y 4 x 0,75
Mass590 g
Plug connector
BodyTPU, transparent
SealTPU , molded
Contact surfaceAg
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPVC