Select Your Country

Go to global website

RC10-14-N3-Y95216 Inductive Ring Sensor

Key Benefits at a Glance

  • Comfort series
  • Bistable
  • Direction detection
  • 10 mm inside diameter

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of RC10-14-N3-Y95216

Switching functionNormally closed (NC)
Output typeNAMUR, bistable
Installationnon-flush
Inside diameter10 mm
Measuring cylinder
Diameter1/8" (3.175mm)
Measuring coneCarboloy/high grade steel
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
HysteresisHtyp. 1 %
Reverse polarity protectionreverse polarity protected
Current consumption
Traverse B3 mA
Traverse A1 mA
Time delay before availabilitytv≤ 5 ms
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
ATEX approval
Equipment protection level GbPTB 99 ATEX 2128 X
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Connection typecable
Housing materialPBT
Degree of protectionIP67
Cable
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.14 mm2
LengthL2 m
Dimensions
Height32.5 mm
Width25 mm
Length20 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.