Select Your Country

Go to global website

KC-CJC-1BU Resistance Thermometer

Thermometer for cold junction compensation

Key Benefits at a Glance

  • 2-pin
  • For KC modules
  • Integrated Pt100 resistance thermometer for cold junction compensation
  • Packaging unit: 1 piece resistance thermometer, 1 piece terminal block, blue
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KC-CJC-1BU

Material
Colorblue
Massapprox. 15 g
Dimensions23 x 10 x 17 mm (0.9 x 0.4 x 0.67 inch)
Packing unit1 item(s) resistance thermometer KC-CJC-1BU
1 item(s) Terminal Block for Cold Junction Compensation KC-STP-BU