Select Your Country

Go to global website

VAZ-2T1-FK-G10-PTC-2M-PUR-V1-G ASi Passive Splitter

G10 passive splitter, LED status indication, AS-Interface, and auxiliary power to 1x M12 round plug connector

Key Benefits at a Glance

  • One piece housing
  • Simple and fast mounting
  • Electronic current limitation with LED display
  • Gold-plated and machined contacts
  • Oil and abrasion resistant PUR line appropriate for drag chains
  • Immunity to vibration
  • Degree of protection IP68 / IP69K
  • Halogen-free

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-2T1-FK-G10-PTC-2M-PUR-V1-G

Construction typeSocket, straight
Flat cable terminals AS-Interface/ext. auxiliary voltage
UL File NumberE223772 "For use in NFPA 79 Applications only"
LED OverloadOverload display output; red LED
red: overload output
LED PWROperating voltage LED green
Green: voltage OK
Rated operating voltageUe10 ... 32 V PELV ( AS-Interface , ext. auxiliary voltage AUX )
Protection classIII
Short-circuit currentIkmax. 40 A
Surge protectionovervoltage category III
Current loading capacity1.6 A (40 °C) per output
Response delayapprox. 4 s @ 8 A
Voltage dropUd0.8 V at 2 A ; 0.3 V at 0.5 A
Directive conformity
EMC Directive 2004/108/ECEN 61000-6-2:2005, EN 61000-6-4:2007
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 50295:1999, IEC 62026-2:2008
UL approvalcULus Listed, Type 1 enclosure
Maximum permissible ambient temperaturemax. 55 °C (max. 131 °F)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
ConnectionFlat cable AS-Interface: cable piercing method
Flat cable ext. auxiliary voltage UAUX: Insulation penetration technology
Plug connection: M12 x 1 socket (V1)
Material
ContactsCuSn / Au
HousingPBT PC
BodyPUR, black
CablePUR
Mounting screwStainless steel 1.4305 / AISI 303
Cable
Sheath diameter∅4,3 mm
Colorblack
Cores4 x 0.34 mm2
LengthL2 m
Mass100 g
Tightening torque, fastening screws1.65 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height22 mm
Width27.7 mm
Length40.5 mm