Select Your Country

Go to global website

NO LONGER FOR SALE

OMH-RL28 Mounting aid

Retainer

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-RL28

Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Material
HousingZinc plated steel
Massapprox. 530 g
Dimensions
Height70 mm
Width90 mm
Length160 mm
MountingMounting accessories included
Safety SeriesRLK28 SLP / SLC RL28