Select Your Country

Go to global website

REF-H50x60HT Reflector

Key Benefits at a Glance

  • Mounting holes for simple installation
  • High-temperature applications
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-H50x60HT

Reflector, rectangular, 51.3 mm x 61 mm, mounting holes, retaining tab, high-temperature application
Construction typerectangular
Ambient temperature-20 ... 99 °C (-4 ... 210.2 °F)
MaterialPC
Dimensions51.3 mm x 61 mm x 8 mm
Height61 mm
Width51 mm
Mountingmounting holes