Select Your Country

Go to global website

OMH-07-01 Mounting aid

Key Benefits at a Glance

  • Bracket for round steel or sheet
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OMH-07-01

Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
MaterialMetal sheet (steel), zinc-plated
aluminum
Massapprox. 120 g
Safety SeriesSLA28
SL29, SLA29