Select Your Country

Go to global website

LHR 01-2,5-0,15-Z1 Glass Fiber Optic

Glass fiber optic - diffuse with silicon covering

Key Benefits at a Glance

  • High flexible
  • Chemical-resistant
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LHR 01-2,5-0,15-Z1

Fiber optic lengthl150 mm
Fiber optic diameterd4.4 mm
Adapter form01
End pieceCylindrical
Bending radiusmin. 5 mm static
Fiber bundle diameter2.5 mm optical face: 4.9 mm2
Opening angleapprox. 68 °
ApprovalsCE
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-20 ... 85 °C (-4 ... 185 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP65
Material
Optical faceglass
Sheathingsilicone
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterStainless steel 1.4305 / AISI 303
Extraction forceat probe at 20°C: 7.5 N
Device seriesKSU-LL