Select Your Country

Go to global website

V1-W-BK3M-PUR-A-V1-G-A2 Connecting Cable

Double-ended cordset, M12 to M12, LED, PUR cable, 4-pin

Key Benefits at a Glance

  • Built-in LED, as operating and function indicator
  • Improved resistance to weld slag
  • Suitable for drag chains
  • Suitable for robotic applications / torsion resistant
  • Flame resistant cable
  • Halogen-free
  • Resistant to microbes and hydrolysis
  • Free from substances that impair paint wetting
  • Immunity to vibration, with mechanical latching
  • Knurled nut suitable for tool assembly

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-W-BK3M-PUR-A-V1-G-A2

Number of pins4
Connection 1socket
Construction type 1angled
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
LED greenOperating display
LED yellowFunctional display NO contact
Operating voltageUBmax. 24 V DC ± 15%
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityBody: UL 94
Line: UL 1581 Section 1061; IEC 60332-1-2:2004
Halogen-freeIEC 60754-1:1994
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
cable, movable installation: -25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, transparent/black
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Colorblack
Cores4 x 0.34 mm2
Conductor construction42 x 0.1 mm ∅
LengthL3 m
Drag chain suitability
Drag chain cyclesmin. 5000000 (at max. 60 °C)
Motion velocitymax. 3.3 m/s
Traverse distance5 m horizontal
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000 (at max. 60 °C)
Torsional stress± 180 °/m
Mass101.2 g
Flammability
Contact carrier94 HB
Housing94 V-2
CableFT2