Select Your Country
NBN4-F25K-2Z4L Inductive Sensor
Key Benefits at a Glance
- Direct mounting on standard actuators
- Small construction with sturdy plastic housing of protection class IP 67
- 2-wire DC sensor with minimum off-state current
- Plug-in terminals









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN4-F25K-2Z4L
| Switching function | 2 x normally open (NO) | |
| Output type | Two-wire with minimum off-state current | |
| Rated operating distance | sn | 4 mm |
| Installation | flush mountable | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 3.24 mm |
| Actual operating distance | sr | 3.6 ... 4.4 mm typ. |
| Reduction factor rAl | 0.6 | |
| Reduction factor rCu | 0.45 | |
| Reduction factor r304 | 1 | |
| Reduction factor rSt37 | 1.2 | |
| Output type | 2x 2-wire |
| Operating voltage | UB | 5 ... 30 V DC |
| Switching frequency | f | 0 ... 500 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 4.5 V |
| Operating current | IL | 4 ... 100 mA |
| Off-state current | Ir | 120 ... 200 µA typ. 175 µA at 25 °C |
| Time delay before availability | tv | ≤ 100 ms |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection (system side) | screw terminal , M20 x 1.5 cable gland | ||||||||||
| Housing material | PBT | ||||||||||
| Sensing face | PC | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Mass | 98 g | ||||||||||
| Tightening torque, fastening screws | M5 x 40 : ≤ 2.7 Nm | ||||||||||
| Tightening torque, housing screws | M4 x 25 : 2 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Note | Mounted on mechanical drive | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




