Select Your Country

Go to global website

V31-GM-BK5M-PVC-U-PREH5-NPN Connection Cable With Socket

Connection cable with socket single-ended, M8, 4-pin, PVC cable

Key Benefits at a Glance

  • UL Recognized Component
  • Raw cable with cURus approval
  • Knurled nut suitable for tool assembly
  • Gold plated contacts
Product Compliance: USA - UR
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V31-GM-BK5M-PVC-U-PREH5-NPN

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M8
Connection 2plug
Construction type 2straight
UL File NumberE231213
Operating voltageUBmax. 30 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-104:2008
FlammabilityGrip: UL 94
UL approvalAWM STYLE 2095 AWM I/II A/B 80°C 300V FT1 (cable)
Ambient temperaturecable, fixed installation: -25 ... 80 °C (-13 ... 176 °F)
cable, movable installation: -5 ... 80 °C (23 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePVC
Slotted nutDiecast zinc
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Colorblack
Number of cores4
Core cross section0.34 mm2
Conductor construction19 x 0.15 mm ∅
LengthL5 m
Mass148.84 g