Select Your Country

Go to global website

NBN3-F31K-Z8 Inductive Sensor

Key Benefits at a Glance

  • Direct mounting on standard actuators
  • Fixed setting
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN3-F31K-Z8

Switching function2 x normally open (NO)
Output typeTwo-wire
Rated operating distancesn3 mm
Installationflush mountable
Output polarityDC
Assured operating distancesa0 ... 2.43 mm
Actual operating distancesr2.7 ... 3.3 mm typ. 3 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 1
Reduction factor rSt37 1.1
Output type4-wire
Operating voltageUB6 ... 60 V DC
Switching frequencyf0 ... 500 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 5.5 V
Operating currentIL4 ... 100 mA
Lowest operating currentIm4 mA
Off-state currentIr0.5 ... 0.9 mA typ. 0.65 mA
Time delay before availabilitytv≤ 40 ms
Switching state indicatorLED, yellow
Tightening torque, fastening screws0.4 Nm
MTTFd570 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 100 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection (system side)Cage tension spring terminals
Core cross section (system side)1.5/2.5 mm2 flexible/rigid
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Mass174 g
Tightening torque, fastening screws≤ 5 Nm
Tightening torque, housing screws1 Nm
Tightening torque, cable glandM20 x 1.5 ; max. 7 Nm
Dimensions
Height35 mm
Width65 mm
Length77.5 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.