Select Your Country

Go to global website

V1-8A-E2-V112 Passive Splitter

Passive splitter, 8x M12 connectors, 12-pin

Key Benefits at a Glance

  • Fast, flexible installation/separation
  • LED indicator for module supply and I/O status
  • Degree of protection IP67
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-8A-E2-V112

Connector 1
Connectionsocket
Construction type8x M12
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Lockingscrew connection
Number of pins12
CodingA-coded
UL File NumberE223772
LED greensupply voltage each module
LED yellowI/O status indication
Operating voltageUB24 V DC
Operating currentIBmax. 1.5 A per contact
Current loading capacity≤ 1.5 A per contact
1.5 A Total current
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP65 / IP67
Material
HousingPlastic ABS, flame resistant
Massapprox. 150 g
Dimensions
Height17 mm
Width50 mm
Length150 mm