Select Your Country

Go to global website

V19S-G-1,7/3M-PVC-V50 Adapter Cable

Adapter cable, M12 8-pin to RS-232

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19S-G-1,7/3M-PVC-V50

Connection 1Male connector
Construction type 1straight
Threading 1M12
Connection 2Male connector
Construction type 2straight
Operating voltageUBmax. 30 V AC/DC
Input voltage5 V DC
ConnectionM12 connector, 8-pin
RJ-50 , 10-pin
Cable
Colorblack
Number of cores6
Core cross-section0.14 mm2
Shieldgrid
LengthLCoiled Cable: 1.7 m / 3,3 m stretched
Massapprox. 170 g