Select Your Country

Go to global website

V19-G-BK2M-PUR-O2S-V1-G-YPCV Connecting Cable

Connecting cable, M12 to M12, 8/4-pin, PUR cable

Key Benefits at a Glance

  • Suitable for connecting to the IO-Link master
  • UL Recognized Component
  • Knurled nut suitable for tool assembly
  • Suitable for drag chains
  • Immunity to vibration, with mechanical latching
  • Flame resistant cable
  • Resistant to microbes and hydrolysis
  • cURus approval
  • UV resistant
  • Halogen-free
  • Resistant to salt and sea water
  • Degree of protection IP67 / IP68 / IP69K

Show more

Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-G-BK2M-PUR-O2S-V1-G-YPCV

Number of pins8/4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
UL File NumberE231213
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 2 A
Standard conformity
Halogen-freeDIN VDE 0472 Part 15 (plastic)
DIN EN 50267-2-1 (flue gas)
Chemical resistanceEN 60811-404: 168 h at 100° C
UL approvalAWM STYLE 21924 105 °C 300V AWM I A/B 105 °C 300V FT2 (cable)
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -50 ... 105 °C (-58 ... 221 °F)
cable, movable installation: -30 ... 105 °C (-22 ... 221 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Cable codeLi 9Y C11Y 2 x 2 x 0,34
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cable2 pairs with 2 strands for each core
Sheath diameter∅ 6 mm ± 0.2 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, single bend
Colorblack
Number of cores4
Core cross section0.34 mm2
Conductor construction19 x 0.15 mm ∅
Shieldgrid covering 85 %
LengthL2 m
Drag chain suitability
Drag chain cyclesmin. 3000000
Motion velocitymax. 2.5 m/s
Traverse distance0.51 m
Accelerationmax. 12 m/s2
Mass115.75 g
Flammability
Contact carrier94 HB
Housing94 V-2
CableFT2