Select Your Country

Go to global website

MH-F31K-02 Adapter Plate

Adapter plate

Key Benefits at a Glance

  • Adapter plate for mounting the F31/F31K on a small mounting surface with a hole pattern measuring 30 x 80 mm
  • Flexible sensor mounting via thru-holes or using mounting nuts
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MH-F31K-02

Surface resistanceIEC 60093
Mounting hole pattern30 x 80 mm and 30 x 130 mm
Inserted M5 mounting nuts can be removed
MaterialPA , black
electrically conductive
Surface resistance< 109 Ω
Spacer diskPA (1 unit, 10 mm strong)
Mounting screwstainless steel socket cap head screws DIN 912
For F31: 2 x M5 x 20
For F31K: 2 x M5 x 25
For MH-F31K: 2 x M5 x 16
For BT65A with spacer: 1 x M6 x 35
for BT65-F31 ...: 2 x M5 x 25
Mounting nut4 x M5

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.