Select Your Country

Go to global website

V15-M16-V15 Control Cabinet Feed-Through

Control cabinet feed-through, M12/M16, 5-pin

Key Benefits at a Glance

  • Front/screw mounting
  • EMC shielded
  • Degree of protection IP67
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-M16-V15

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Operating voltageUBmax. 60 V AC/ DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
Mass30 g
Plug connector
Screw connectionbrass, nickel-plated
Scope of deliverylocknut included