Select Your Country

Go to global website

V1-G-BK0,75M-PVC-U-V1-W-Y30643 Connecting Cable

Cordset, M12 socket to M12 socket, PVC cable, 4-pin

Key Benefits at a Glance

  • UL Recognized Component
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP67 / IP68 / IP69K

Show more

Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-BK0,75M-PVC-U-V1-W-Y30643

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2socket
Construction type 2angled
Threading 2M12
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529
StandardsIEC 61076-2-101
FlammabilityGrip: UL 94
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePVC
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Cable
LengthL0.75 m
Mass47 g
Flammability
Contact carrierHB
HousingV-2