Select Your Country

Go to global website

K-DUCT-GY Profile Rail

Profile rail, wiring comb field side, gray

Key Benefits at a Glance

  • Cable trunking is integrated in the mounting profile
  • Safe spacious separation of field and control signals
  • No additional cable guides necessary
  • Standard length 1.8 m (5.8 ft), simple to customize to application space
  • With mounting aids

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of K-DUCT-GY

Connection
Field sidewiring comb , grey
Control sidewiring comb , grey
Materialprofile rail: aluminum
wiring comb: plastic
Massapprox. 6.5 kg
Dimensions130 x 113.2 x 1800 mm (5 x 4.46 x 71 inch)
Height113.2 mm
Width130 mm
Length1800 mm
Designationprovided accessories: mounting aids (glide nuts and glide nut retainers)