Select Your Country

Go to global website

NO LONGER FOR SALE

NBB2-12GM60-E2-V1-M-Y310665 Inductive sensor

Key Benefits at a Glance

  • 2 mm flush
  • E1-Type approval
  • Extended temperature range
  • Extended operating voltage range
  • Waterproof, degree of protection IP68

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB2-12GM60-E2-V1-M-Y310665

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn2 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.62 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
12 mm x 12 mm x 1 mm
Reduction factor rAl 0.35
Reduction factor rCu 0.2
Reduction factor r304 0.7
Reduction factor rBrass 0.4
Output type3-wire
Installation conditions
A0 mm
B0 mm
C6 mm
F12 mm
Operating voltageUB10 ... 65 V
Switching frequencyf0 ... 1200 Hz
HysteresisH0.02 ... 0.44
Reverse polarity protectionyes
Short-circuit protectionyes
Overload resistanceyes
Wire breakage protectionyes
Inductive overvoltage protectionyes
Surge suppressionyes
Ripple10 %
Voltage dropUd≤ 2.5 V
Repeat accuracyR0.1 mm
Operating currentIL0 ... 300 mA
Off-state currentIr0.01 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 40 ms
Switching state indicatorMultihole-LED, yellow
MTTFd1640 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
UL approvalcULus Listed, General Purpose, Class 2 Power Source
E1 Type approval10R-04
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialbrass, nickel-plated
Sensing facePPS
Degree of protectionIP68
Mass20 g
Dimensions
Length65 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.