Select Your Country

Go to global website

WCS-GT-WL-P Guide Roller

WCS roller

Key Benefits at a Glance

  • Wheel, plastic for WCS guide trolley WCS3-GT09-P1-O
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS-GT-WL-P

Descriptiongrooved ball bearing acc. to DIN 625
625 2RS VA
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
Castersstainless steel
Running surfaceTPU, black
Mass7 g