Select Your Country

Go to global website

NSN8-18GM45-2E2-V1-S2D2 Inductive Sensor

Key Benefits at a Glance

  • No unusable area
  • 8 mm non-flush
  • Use of standard metallic actuating surfaces
  • Applications up to Cat. 2, PLd/SIL 2 possible (can be used redundantly up to Cat. 3, PLe/SIL 3)
  • LED for switching state and fault indication
  • Safety outputs OSSD
  • TÜV certified

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: International – TÜV SÜD
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NSN8-18GM45-2E2-V1-S2D2

Switching function2 x normally open (NO)
Output typePNP
Rated operating distancesn8 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Actuating elementReference target according EN IEC 60947-5-2 (FE360 - ST37K)
24 mm x 24 mm x 1 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.5
Reduction factor r304 0.85
Reduction factor rBrass 0.55
Output type4-wire
Operating voltageUB18 ... 30 V
Rated operating voltageUe24 V
Switching frequencyf0 ... 30 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Overload resistanceyes
Voltage dropUd≤ 3 V
at IL (sum of all outputs) max. 50 mA
Rated insulation voltageUBIS30 V
Operating currentIL1 ... 30 mA per output
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 300 ms
Switching state indicatorLED, yellow
Error indicatorLED, red
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd> 7500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)min. 60 %
Assured release distance of a PDDBSar12 mm
Standard conformity
StandardsEN IEC 60947-5-2:2007
EN IEC 60947-5-3:2013
EN ISO 13849-1:2015
EN IEC 61508:2010
EN 62061:2005+AC:2010+A1:2013+A2:2015
compatible with EN ISO 61131-2:2007 Typ 1, 2, 3
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 24 V DC
Output Switching Current: 2 x 30 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Altitude≤ 2000 m above MSL
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP68 / IP69
Connector
ThreadingM12 x 1
Number of pins4
Mass45 g
Dimensions
Length65 mm
Diameter18 mm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.