Select Your Country

Go to global website

IUC82-23L50-M-FR2 500pcs RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 902 ... 928 MHz
  • Complies with EPC Gen2 (ISO/IEC 18000-63)
  • Robust, adhesive plastic label
  • Optimized for mounting on metal
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUC82-23L50-M-FR2 500pcs

Operating frequency902 ... 928 MHz
Polarizationlinear
Chip TypeUCODE 7xm-2k (NXP)
Memory Bank 00 (Reserved)64 Bit
Memory Bank 01 (EPC/UII)448 Bit
Memory Bank 10 (TID)96 Bit
Memory Bank 11 (User memory)2048 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period50 years
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
Storage temperature-30 ... 85 °C (-22 ... 185 °F)
Degree of protectionIP67
Material
HousingPET
InstallationAdhesive
On metalyes
Mass1 g
Dimensions
Height1.5 mm
Width22.5 mm
Length50 mm
Construction typeLabel
NotePackaging unit, 500 pcs. on a roll