Select Your Country

Go to global website

V19-G-10M-PVC-TP Connection Cable With Socket

Connection cable with socket, M12, 8-pin, shielded, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Shielded twisted pair
  • Shield attached to coupling nut
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-G-10M-PVC-TP

Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 30 V DC
Operating currentIBmax. 2 A
Volume resistance< 5 mΩ
Characteristic impedance100 Ω ± 15 Ω (> 1 MHz)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Contact elementsspring-loaded contact socket
Pin diameter0,8 mm
Degree of protectionIP67
Material
ContactsCuZn / Au
Contact surfaceAu
BodyTPU, black
CablePVC
Slotted nutDiecast zinc
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 6.2 mm
Bending radius> 15 x cable diameter, movable installation
> 6 x cable diameter, fixed installation
Colorgrey
Cores4 x 2 x 0.14 mm2
Shieldgrid
LengthL10 m
Mass542.42 g