Select Your Country

Go to global website

VAZ-MH PG9-70MM Signal Tower Accessory

Junction box with side cable gland

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-MH PG9-70MM

Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP54
Cable entryM16 x 1.5 cable gland for cable diameter 5 ... 10 mm
MaterialPA-GF, black
Mass71 g
Dimensions
Height29 mm
Diameter70 mm