Select Your Country

Go to global website

VAZ-CLAMP-40MM Stack Light Terminal Base

Stack light terminal base with cover plate

Key Benefits at a Glance

  • Modular design
  • Bayonet system for simple mounting and dismounting
  • Flexible combination of signal elements
  • 40-mm-series
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-CLAMP-40MM

UL File NumberE223176
Colorgrey
Rated operating voltageUe24 V AC/DC
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Degree of protectionIP66
ConnectionBayonet system
MaterialPC
Mass25 g
Dimensions
Height44 mm
Diameter40 mm
Connection possibilitiesSpring terminal, max. 1.5 mm2
Notefits the straight mounting bracket