Select Your Country

Go to global website

EA/DA* Terminal And Junction Box

Terminal and junction box, aluminum design with type of protection Ex e

Key Benefits at a Glance

  • Aluminum alloy
  • Various enclosure size and design variants
  • Ex e and Ex tD certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Customizable configuration as per specification
  • Degree of protection IP66

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of EA/DA*

Operating voltage690 V max.
Operating currentapplication-specific
Enclosure coverfully detachable
Cover fixingstainless steel socket cap head screws
Screwssee data table
Material of screwsstainless steel
Yield stressmin. 1100 N/mm2
Cover sealchloroprene
Degree of protectionIP66
Cable entrysee data table
cable glands as per specification
Terminal assembly
Number of railssee data table
Number of terminals per railsee data table
Material
Enclosurealuminum alloy
FinishEA: epoxy coated RAL 7032
DA: epoxy coated X15 Orange
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
Mountingsee data table
Groundingsee data table
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
depending on integrated components
EU-type examination certificateSIRA 09 ATEX 3178X
MarkingEx-Hexagon II 2 GD
Ex e IIC T* Gb
Ex tD A21
T6/T80 °C @ Ta +55 °C
T5/T95 °C @ Ta +55 °C
Maximum power dissipationsee data table
IECEx approvalIECEx SIM 08.0017X
Degree of protectionEN60529
CE marking0102
Order informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.