Select Your Country

Go to global website

V3-GM-BK5M-PUR-Y70100963 Connection Cable With Socket

Connection cable with socket single-ended, M8, 3-pin, PUR cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Halogen-free
  • Resistant to microbes and hydrolysis

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-GM-BK5M-PUR-Y70100963

Number of pins3
Connection 1socket
Construction type 1straight
Threading 1M8
Connection 2cable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 3 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
FlammabilityGrip: UL 94
Specificationconnector M8 x 1 : IEC 61076-2-104
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -25 ... 80 °C (-13 ... 176 °F)
cable, movable installation: -25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Cable codeLi 9Y 11YM 3 x 0,14
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cable
Sheath diameter∅ 3.3 mm
Colorblack
Number of cores3
Core cross section0.14 mm2
Conductor construction72 x 0.05 mm ∅
LengthL5 m
Mass70.66 g
Flammability
Contact carrier94 HB
Housing94 V-2