Select Your Country

Go to global website

JPT2-G/V2-BK10M-PUR Connection Cable With Socket

Connection cable with socket, Junior Power Timer, LED, 2-pin, PUR cable

Key Benefits at a Glance

  • Built-in LED, as operating and function indicator
  • Hard-wearing PUR cable
  • Suitable for drag chains and abrasion resistant
  • Resistant to microbes and hydrolysis
  • Oil resistant
  • Halogen-free

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of JPT2-G/V2-BK10M-PUR

Connector 1
Connectionsocket
Construction typeJunior Power Timer
Stylestraight
Number of pins2
Connector 2
Connectioncable end
LED yellowOperating display
Operating voltageUB10 ... 30 V
Operating currentIBmax. 2 A
Power consumptionP060 W / 60 VA
Degree of protectionEN 60529
FlammabilityUL 758 / 1581 , DIN EN 60332-2-2
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Oil resistanceDIN EN 60811-2-1
Ambient temperature
Plug connector-20 ... 80 °C (-4 ... 176 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Plug connector
Loosening protectionLocking spring
Degree of protectionIPX 4K
Cable
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 7021)
Number of cores2
Core cross section0.75 mm2
Cores colorCore 1: brown
Core 2: blue
Core construction42 x 0.15 mm ∅
LengthL10 m
Cable codeLi 9Y 11Y 2 x 0,75
Drag chain suitability
Drag chain cyclesmin. 40000000
Motion velocitymax. 3 m/s
Traverse distancemax. 10 m
Accelerationmax. 10 m/s2
Mass346 g
Halogen-freeyes
Plug connector
BodyPA, black
SealTPU
Contact surfaceCuSn , tinned
FlammabilityHB
Cable
SheathingPUR based on polyether
Core insulationPP
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityV-2