Select Your Country

Go to global website

OBE24-S1-A2-Y909799 Photoelectric Slot Sensor

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBE24-S1-A2-Y909799

Sensing range0 ... 24 mm
Light sourceLED
Light typeinfrared , 950 nm
TestsEN 60947-5-2
MarkingCE
Slot width24 mm
Slot depth24 mm
Ambient light limitFluorescent lamp 3000 Lux
sun light 10000 Lux
Operation indicatorLED red
Operating voltageUB10 ... 60 V DC
Ripple10 %
No-load supply currentI0≤ 25 mA
Time delay before availabilitytv≤ 10 ms
Switching typelight/dark on
Signal output2 PNP complementary , Reverse polarity protection , open collectors
Switching voltagemax. 60 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 0.5 V
Switching frequencyf100 Hz
Response time< 10 ms
Product standardEN 60947-5-2
EAC conformityTR CU 020/2011
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP65
Connection600 mm
Material
HousingABS
NoteNormally closed (NC) black wire is inside heat-shrinkable tube