Select Your Country

Go to global website

MH-18GMA Mounting Aid

Mounting flange for 18 mm diameter, right-angle ultrasonic sensors

Key Benefits at a Glance

  • Low profile
  • Integral O-ring seal
  • Press-fit sensor installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH-18GMA

MaterialSarlink® 5775B 75, fully cross-linked TPV, UV stabilized
Tightening torque2 Nm
MountingHardware includes 3 each of the following:
M5 x 20 mm socket-cap stainless steel screws
Stainless steel washers , Stainless steel nuts
Supplementary informationFor use with the following sensors:
UBE1000-18GM40A-SE2-V1
UB300-18GM40A-E4-V1
UB300-18GM40A-E5-V1
UB300-18GM40A-U-V1
UB800-18GM40A-E4-V1
UB800-18GM40A-E5-V1
UB800-18GM40A-I-V1
UB800-18GM40A-U-V1