Select Your Country

Go to global website

REF-H50 SET Reflector

Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strap

Key Benefits at a Glance

  • Mounting holes for simple installation
  • Pre-assembled with metal bracket and clamping cylinder
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-H50 SET

Construction typerectangular
Accessories providedStainless steel bracket with 2 x M4 x 10 cross-slotted pan head screws , stainless steel (ISO 7045) and 2 x flat washers , Stainless steel A2 , outer diameter: 9 mm, inner diameter: 4.3 mm, thickness: 0.8 mm (ISO 7089) and 2 x external tooth lock washers , Stainless steel A2 , outer diameter: 8 mm, inner diameter: 4.3 mm, thickness: 0.5 mm (DIN 6797, shape A)
Clamping cylinder, zinc die-cast
(factory pre-assembled)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
MaterialPMMA/ABS
Dimensions
Height36 mm
Width83.4 mm
Length61 mm
Mountingmounting holes