Select Your Country
UB800-18GM40A-I-0,3M-Y70110930 Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- Cylindrical housing
- Analog output 4 mA ... 20 mA
- Temperature compensation
- Deutsch connector 3-pin






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UB800-18GM40A-I-0,3M-Y70110930
| Sensing range | 50 ... 800 mm | |
| Adjustment range | 70 ... 800 mm | |
| Dead band | 0 ... 50 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 255 kHz | |
| Response delay | approx. 100 ms |
| LED green | Power on | |
| LED yellow | object in evaluation range | |
| LED red | error |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 20 mA |
| Output type | 1 analog output 4 ... 20 mA, short-circuit/overload protected | |
| Default setting | evaluation limit A1: 70 mm evaluation limit A2: 800 mm | |
| Resolution | 0.4 mm at max. sensing range | |
| Deviation of the characteristic curve | ± 1 % of full-scale value | |
| Repeat accuracy | ± 0.5 % of full-scale value | |
| Load impedance | 0 ... 300 Ω at UB > 10 V; 0 ... 500 Ω at UB > 15 V | |
| Temperature influence | ± 1.5 % of full-scale value |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | fixed cable with plug | |||||||
| Degree of protection | IP67 | |||||||
| Material | ||||||||
| ||||||||
| Connector | Deutsch connector DT04-3P-C015 | |||||||
| Cable | ||||||||
| ||||||||
| Mass | 55 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


