Select Your Country

Go to global website

V1T-G-PG11 Cable Socket

Cable socket, field-attachable, M12 straight, T-coded, 4-pin, for cable diameter 8 - 10 mm

Key Benefits at a Glance

  • Screw terminal connection
  • Knurled nut suitable for tool assembly
  • Metal locking
  • UL Recognized Component
  • Halogen-free

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1T-G-PG11

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingT-coded
Rated operating voltageUemax. 48 V AC / 63 V DC
Rated operating currentIemax. 12 A
Volume resistance< 5 mΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
UL File NumberE363587
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 100
Degree of protectionIP67
Connectionscrew terminals for max. 1.5 mm2 / AWG 16 with wire end ferrule
screw terminals for max. 2.5 mm2 / AWG 14 without wire end ferrules
Cable
Sheath diameter8 ... 10 mm
Core cross section2.5 mm2 / 14 AWG max.
Mass30 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPA, black
Contact surfacegold plated (Au)
FlammabilityV-0