Select Your Country

Go to global website

ECN21IL-* Cable Pull

Cable pull

Key Benefits at a Glance

  • Robust aluminum drum housing
  • Compact design
  • Bellows with steel tip
  • Wide range of mounting options
  • Up to 5 m of measuring cable
  • Rust and acid-resistant measuring cable
  • Optionally with guide pulley

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of ECN21IL-*

Device typeIndustrial Line
Measuring length2000 ... 5000 mm
Construction type80 mm, 130 mm
B10d300000
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Rope diameter0.55 mm
Retraction speed4 m/s
Degree of protectionIP64
Material
Housinganodized aluminum
RopeStainless steel 1.4401/316
Life spanup to 106 Cycles
Scope of deliveryShaft coupling for mounting a rotary encoder depending on the flange type , Mounting clips , bolts for mounting the adapter and a rotary encoder , Sealing elements (various seals for mounting a rotary encoder) , Hexagon socket wrench, 1.3 AF