Serviceline Industrial Sensors
Serviceline Explosion Protection

Wall mounting kit ACC-ARS-WMK

ACC-ARS-WMK
  • Designed for use with Ethernet APL rail field switches

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  ACC-ARS-WMK

Product Description
Wall mounting kit consisting of 2 mounting brackets
Mechanical specifications
Materialstainless steel 1.4301
Dimensions22 mm x 188 mm x 2 mm
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019170104
ECLASS 12.019170104
ECLASS 11.019170104
ECLASS 10.0.119170104
ECLASS 9.019170104
ECLASS 8.019170104
ECLASS 5.119030102
ETIM 9.0EC001478
ETIM 8.0EC001478
ETIM 7.0EC001478
ETIM 6.0EC001478
ETIM 5.0EC001478
UNSPSC 12.143222608

Details: ACC-ARS-WMK

Associated Products: ACC-ARS-WMK

Accessory of
Ethernet-APL rail field switch with 24 intrinsically safe Ex ic spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 24 intrinsically safe Ex ic spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 24 intrinsically safe Ex ic spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 16 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 8 intrinsically safe Ex ic spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 24 intrinsically safe Ex ic spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ic according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and screw terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and spring terminals with proxy support selectable for PROFIBUS PA field devices, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europepa
Ethernet-APL rail field switch with 8 intrinsically safe Ex ia spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 16 intrinsically safe Ex ia spur ports and spring terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa
Ethernet-APL rail field switch with 24 intrinsically safe Ex ia spur ports and screw terminals, Managed Ethernet-APL field switch for process industries, Powered spur ports intrinsically safe Ex ia according to 2-WISE and FISCO, PROFINET MRP, S2 redundancy and dynamic reconfiguration, 2 ports each for 1000BASE-T and SFP transceivers, Redundant power input 20 VDC ... 60 VDC, IECEx approval, International, Europe, Device coupler location: non-explosion hazardous area
Zone 2
pa

Ethernet-APL möjliggör kontinuerlig kommunikation över alla hierarkiska nivåer. Läs mer om den banbrytande tekniken …