14.10.2026Comprehensive Update to the PXV and PCV Portfolios: Absolute Positioning Taken to a New Level


A New Generation of PXV and PCV Read Heads—With PROFINET and EtherCAT
The new PXV and PCV read heads in the F200 design with PROFINET and EtherCAT interfaces are the first models of a new generation which is functionally compatible with the existing portfolio for camera-based linear positioning. The new variants offer a number of improvements: For example, they provide a higher evaluation frequency of 100 Hz instead of the previous 40 Hz. In addition, the passage speed has been increased from 8 m/s to up to 12.5 m/s. As a result, the devices enable improved real-time positioning, even in applications involving high-speed motion sequences.
Furthermore, the new read heads feature a significantly larger field of view. This delivers consistent reading results and a high degree of flexibility in the installation, as larger gaps between codes can be bridged. For the PCV devices, the tolerance range for the z-distance has also been increased to compensate for variations in the system, such as during curved paths, and to allow for more flexible mounting.
When using the new positioning systems, users also benefit from improved diagnostic capabilities. For example, the z-distance from the read head to the code tape and the read head’s rotation angle are continuously monitored to help identify mounting errors. In addition, the devices provide quality values for assessing the scene captured by the read head, including the code tape. Via the TCP/IP service interface, the sensors can be connected to the Pepperl+Fuchs Vision Configurator software to display diagnostic data, capture images, or perform remote updates.
Pepperl+Fuchs is gradually transitioning its entire PXV and PCV portfolio to the new generation of hardware and software, ensuring that additional variants can also benefit from the improved features in the future.
Benefits of the PXV and PCV Positioning Systems
- Highly reliable absolute positioning system featuring a unique combination of a 2-D camera and a Data Matrix code tape for non-contact positioning over distances of up to 100,000 m
- Maximum system availability: Immunity to contamination or damage to the code tape thanks to multiple code redundancies
- Cost-effective solution with a compact housing design opens up new application possibilities
- Quick and easy commissioning via RS-485, SSI, EtherNet/IP, PROFINET, PROFIsafe, EtherCAT, or IO-Link