05.05.2026Innovative G20 Ethernet System for Flexible Control of Motorized Rollers in State-of-the-Art Material Handling Systems

With the new G20 Ethernet motor control module, Pepperl+Fuchs is expanding its portfolio with a powerful and flexibly scalable solution for controlling motorized rollers in conveyor technology.
The Ethernet G20 system consists of the Ethernet G20 controller with up to four lines, each comprising 15 G20 motor control modules, with each motor control module providing up to two motor drive connections. This innovative system allows for the flexible control of up to 120 motor drives (MDRs) via a single IP address.
Extended diagnostic data such as current consumption, voltage level, or runtime per MDR provide deep insights into the condition of the application, enabling preventive or even predictive maintenance approaches.

An Open-Technology, Future-Ready Solution
As a multiprotocol device, the G20 Ethernet motor control module supports the common fieldbus protocols PROFINET and EtherNet/IP. Furthermore, REST API and OPC UA enable seamless IIoT communication. Since both 24-volt and 48-volt motorized rollers are supported, switching between them is possible at any time by simply adjusting the supply voltage.
In addition to the Ethernet version, the G20 portfolio includes other technologies such as ASi, IO-Link, and pure ZPA modules. This allows the right solution to be selected for every application, regardless of existing infrastructure or individual customer requirements.
Supported Technologies
| Ethernet system | ASi-3 | IO-Link | ZPA stand-alone solution | |
|---|---|---|---|---|
| Motor rollers per module | 2 | 2 | 4 | 2 |
| Motor rollers per gateway | 120 | 248 | 32 | 508 |
| Digital input and output (I/O) | 4 inputs/outputs (configurable) | 2 inputs | 8 inputs/outputs (configurable) | 2 inputs |
| Network utilization | scalable | low | medium | / |
| Addressing | not necessary | necessary | not necessary | not necessary |
| Diagnostics | extended | limited | extended | limited |
| Field of application | For both large, widely distributed conveyor systems and short distances | Economical solution for standard applications with widely distributed IOs | Areas with high IO density (buffer zones, sorting stations, or shuttle systems) | Zero pressure accumulation for the transport of packages/goods; straight transport routes without changes in direction |

Easy Integration and Rugged Design
The compact motor control modules of the G20 series can be integrated into the mounting rail of the conveyor line without additional tools: all cables are already part of the module, which reduces installation effort and potential sources of fault.
Clearly visible LEDs indicate the overall module status as well as the status of all sensors and motors, providing a quick overview of the application.
With IP67 degree of protection and a temperature range of -25 °C to +70 °C, the module is also designed for demanding industrial environments. Four freely configurable digital inputs and outputs offer additional flexibility.
Highlights of the G20 Ethernet System
- Scalable system that enables control of up to 120 motor rollers via a single IP address
- Mixed operation of the system in ZPA and PLC-controlled modes for material handling applications of varying complexity
- Optimal utilization of the control system
- Multiprotocol modules (PROFINET and EtherNet/IP) with REST API and OPC UA interface for connection to modern IIoT environments
- Easy installation due to tool-free mounting concept