03.11.2026New R200 Distance Sensor – Compact Design, Precise Measurement up to 150 m

With the second generation of the R200 series distance sensors, Pepperl+Fuchs combines high-precision Pulse Ranging Technology with intelligent multi-target functionality. The result is improved process reliability in demanding conditions.
The sensor offers measuring ranges of up to 20 m on natural objects and up to 150 m with the reflector version, with a repeat accuracy of up to 3 mm. This allows the R200 to handle a wide variety of measurement tasks. Its compact design and IO-Link with Smart Sensor Profile enable flexible integration and future-oriented, cost-efficient automation.
Whether for occupancy detection, container positioning, lift height measurement, or vehicle detection: the R200 distance sensor handles a wide range of distance and detection tasks in logistics, material flow, and access control.

How Multi-Target Evaluation Improves Process Reliability
Rain, fog, dust, glass panes, fences, or objects close to the sensor often cause additional reflections in the measurement path. With multi-target evaluation, the R200 distance sensor analyzes the full echo profile of every laser pulse and reliably distinguishes interfering reflections from the relevant measurement target.
The sensor detects every echo, determines its distance, and selects the relevant target according to the configured operating mode. Interfering signals are suppressed at an early stage, before they can affect the process. This ensures stable, reliable distance measurement even under harsh environmental conditions and extends the range of possible indoor and outdoor applications.

Pulse Ranging TechnologyAchieving Extended Measuring Ranges with the R200
The R200 distance sensor is based on Pulse Ranging Technology (PRT), a time-of-flight method developed by Pepperl+Fuchs. The sensor emits short, high-energy laser pulses, detects their reflections with a light-sensitive receiver, and calculates the distance directly from the measured time of flight. The high energy density of the pulses allows the R200 to achieve measuring ranges of up to 150 m with a repeat accuracy of < 3 mm. At the same time, it makes the sensor highly resistant to interference, delivering accurate results even with ambient light and changing object properties.
Highlights
- Improved process reliability even in challenging environments with intelligent multi-target functionality
- High-precision distance measurement up to 20 m, or up to 150 m with a reflector
- Compact design for maximum flexibility where space is limited
- Intelligent Pulse Ranging Technology with a repeat accuracy of up to 3 mm
- Standardized IO-Link interface with Smart Sensor profile for future-oriented automation
- Optimized, cost-effective design for a wide range of applications