Select Your Country

Go to global website

REF-MH20 Reflector

Reflector with micro-structure, rectangular 32 mm x 20 mm, mounting holes

Key Benefits at a Glance

  • Mounting holes for simple installation
  • Micro-structure
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-MH20

Construction typerectangular
Tripel heightapprox. 1.2 mm
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
MaterialPMMA/ABS
Dimensions
Height3 mm
Width20 mm
Length32 mm
Mountingmounting holes
General Notes