Select Your Country

Go to global website

WCS2-FT1 WCS Aluminum Profile System

WCS aluminum profile system with guide trolley

Key Benefits at a Glance

  • Convertible to 70 mm code rail
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS2-FT1

MaterialMetal sheet (steel), zinc-plated
Massapprox. 1040 g
Dimensions(W x H x D) : 113 mm x 87 mm x 115 mm
General Notes