選擇您所在的國家/地區

轉至全球網站

Reliable and Compact: New Surge Protection Modules for 3-Wire Applications

surge_protection_M-LB-2000_assembly

Pepperl+Fuchs has expanded its universally applicable signal line protection systems with an additional 3-wire solution. The M-LB-2000 system now includes the new M-LB-2600 modules designed to protect 3-wire transmitters and sensors. They come in in multiple variants and remain available in their compact 6 mm housing.

Certain surge protection applications require high measurement accuracy to ensure the operational safety of electrical installations. This is particularly critical for infrastructure sectors such as energy supply, water supply, transportation, and healthcare.

surge_protection_m-lb_key_visual

More Precision, More Safety

Compared to the simpler 2-wire measurement, the 3-wire measurement offers significant advantages. 2-wire measurements can be influenced by the resistance of the measuring lines, leading to inaccuracies, especially at low resistance values. 3-wire technology, however, eliminates these influences, increases precision, and ensures more reliable testing.

wastewater_treatment_plant_application

Three Wires, More Safety: The 3-Wire Measurement Principle

In 3-wire measurement, three wires create three separate circuits: In addition to measuring the field variable, lead resistances are measured both with and without the measuring resistor, allowing the lead resistance to be eliminated from the final result. This setup ensures that voltage drops along the connection cables do not affect the measurement results. The 3-wire measurement offers multiple advantages: it minimizes line resistance influences, enabling higher measurement accuracy and longer cable distances. Pepperl+Fuchs now offers eight new devices to effectively protect signals from or to hazardous and non-Ex areas, including 24 V signals and low-voltage applications such as temperature signals and various topologies.

Highlights

  • Protection for 3-wire transmitters and sensors
  • Reliable protection for low-voltage signals, e.g., temperature signals Space-saving design for efficient control cabinet integration
  • Ideal for compact installations, e.g., distribution boxes
  • Robust electronics for multiple surge events with maximum surge current capacity
    Tool-free DIN rail installation
  • Suitable for SIL 3 applications