Serviceline Industrial Sensors
Serviceline Explosion Protection
暂不可售
暂不可售

Ultrasonic sensor UC500+U9+IUE2+R2

UC500+U9+IUE2+R2
  • Analog output, load-dependent voltage or current
  • Switch output
  • Serial Interfaces
  • Synchronization options
  • Temperature compensation
  • Absolute polarity reversal protection
  • Programmable with ULTRA 3000

请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。

技术参数节选  UC500+U9+IUE2+R2

产品阐述
Single head system
General specifications
Sensing range60 ... 500 mm
Dead band0 ... 60 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 380 kHz
Response delayfor factory setting
minimal (EM; NONE): ≤20 ms (2 measuring cycles)
default (EM, MXN, 5, 2): ≤40 ms (4 measuring cycles)
dynamic (EM, DYN): ≤30 ms (3 measuring cycles)
Indicators/operating means
LED yellowswitching state switch output
LED red/greensolid green : "Power on", flashes during standby operation
red flashing : "Error", (e. g. background noise level too high)
Electrical specifications
Operating voltage20 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 60 mA
Interface
Interface typeRS 232, 9600 bit/s, no parity, 8 data bits, 1 stop bit (S10 = OFF)
Input/Output
Synchronization1 synchronous connection, bidirectional
0-level: -UB ... (-UB + 1 V), 1-level: (-UB + 5 V) ... +UB
Pulse length≥ 100 µs
Pause length≥ 2 ms
Synchronization frequency≤ 80 Hz , with external synchronization
Output
Output type1 switch output E5: PNP NO/NC switchable
1 analog output, load dependent:
RL ≤ 500 Ohm: current output 4 ... 20 mA
RL ≥ 1 kOhm: voltage output 2 ... 10 V
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 3 V DC
Resolution≥ 0.172 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Range hysteresis≤ 1 % of the set operating distance
Temperature influence≤ 2 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Connectionterminal compartment, ≤ 2.5 mm2 conductor csa
Material
HousingPBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass180 g
Dimensions
Height40 mm
Width40 mm
Length128 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960
Product category / 产品类的超声波接近开关

Details: UC500+U9+IUE2+R2

Datasheet: UC500+U9+IUE2+R2

Datasheet文件类型文件大小
数据表 UC500+U9+IUE2+R2PDF420 KB
Datasheet UC500+U9+IUE2+R2PDF165 KB
Fiche de données UC500+U9+IUE2+R2PDF169 KB
Datenblatt UC500+U9+IUE2+R2PDF169 KB
Hoja de datos UC500+U9+IUE2+R2PDF168 KB

Documents: UC500+U9+IUE2+R2

Manuals文件类型文件大小
Manual ULTRA2001PDF1494 KB
Handbuch ULTRA2001PDF2359 KB
Instruction leaflets
Instruction leaflet / BeipackzettelPDF212 KB

CAD+CAE: UC500+U9+IUE2+R2

CAD文件类型文件大小
CAD 3-D / CAD 3-DSTP167 KB

Approvals+Certificates: UC500+U9+IUE2+R2

Certificates文件类型文件大小
Canada USA CSA Ordinary LocationPDF99 KB
Canada USA UL Ordinary LocationLINK---

配套产品: UC500+U9+IUE2+R2

Accessories

Mounting aid for VariKont, +U1+ and +U9* fa
Software for ultrasonic sensors, comfort linefa
USi-safety Sensor System

USi-safety 超声波传感器系统为安全应用开辟了新的领域,无论是在充满挑战性的、多尘的环境中还是在室外…