Sélectionnez votre pays

Accéder au site Web mondial

Surge Protection for Signal Lines in Industrial Environments

overview of devices for signal line protection

In industrial plants, measurement and control signals keep machines and processes running precisely and without interruption. Overvoltages on these lines can damage sensors, controller inputs, and drive electronics and cause unplanned downtime. They arise from lightning events as well as during normal operation.

Lightning-related overvoltages

  • Strikes to the plant’s external lightning protection system
  • Strikes to cables within the plant
  • Nearby strikes that induce overvoltages

Operational overvoltages

  • Switching of motors and inductive loads
  • Electrostatic discharge (ESD)
  • Disturbances in the power supply network

Surge protection devices for signal lines safeguard measurement and control signals at the field level and at the I/O level of control systems. The portfolio comprises modules for DIN-rail mounting, screw-in modules for field devices, and plug-in modules for the K-System, so a suitable solution is available for every installation location.

Product Portfolio

P-LB series surge protection modules
Plug-in Surge Protection for the K-System

P-LB Series

P-LB modules plug directly onto the 20 mm modules on the field side of the K-System and form a compact electrical and mechanical unit with them. Additional wiring, cable channels, or junction boxes are not required.

  • 1- and 2-channel versions with reliable grounding via a grounding rail
  • Compact design that saves control cabinet space
  • SIL 3 certified per IEC/EN 61508
  • Easy retrofitting of existing installations
  • Fast, error-free mounting reduces installation effort

Lightning Protection Zones

overview of the different lightning protection zones

Effective protection depends on how protective measures work together across the entire plant.

Pepperl+Fuchs’ surge protection systems therefore feature a holistic design and are based on the lightning protection zones (LPZ) defined in IEC 62305-4:2010. They provide a structured framework for selecting and placing protective measures.

Contactez-nous pour des solutions sur mesure pour tablettes

Vous recherchez une solution sur mesure pour tablette qui réponde parfaitement à vos besoins ? Nous serons ravis de vous aider. Il vous suffit de remplir le formulaire de contact et de nous laisser un message.