Reliably Identified
Mobile and stationary sensors—from barcode scanners to 2-D code readers and handhelds to special solutions
The applications in the field of optical identification could not be more diverse. Whether particularly large reading and detection ranges, DPM codes, extreme temperatures, high speeds, or exposure to dust and dirt—Pepperl+Fuchs offers the optimal solution for every case. From 2-D code readers and handhelds to barcode scanners and special solutions—the mobile and stationary sensors reliably and safely solve track-and-trace applications with a wide variety of code types and under the most challenging conditions.
Find the ideal solution for your specific optical identification task!
In letter distribution systems at large companies or banks, documents must be identified individually so that they can be bundled correctly. For this purpose, each individual sheet is provided with a Data Matrix code that contains a unique data set. Find out in the application report how the stationary code readers of the OPC series meet the special requirements of the print and paper industry …
The VOS Ident is ideally suited to the requirements of the automotive industry. The devices detect needled and lasered codes at distances of up to 2 m. Due to the decoder specialized in DPM reading, they reliably read the codes at all times, even under difficult conditions, such as shiny components.
Learn moreWhen storing frozen products, a temperature of –18 °C must not be exceeded. The goods are transported on trays to which barcodes are attached. These codes are used to clearly identify the products and transport them further. However, the extreme temperatures in deep-freeze warehouses place special demands on the sensor technology of barcode scanners. Read in the application report how the barcode scanners of the VB14N-T series withstand extreme temperatures from –35° C to +45° C while providing maximum reading performance …
Highly reliable reading performance, easy handling and perfect adaptation to customer-specific requirements—this is what the handheld readers of the OHV series stand for. The devices reliably read all 1-D and 2-D codes, including DPM codes, even on reflective surfaces. They are available with cables or wireless. Additionally, the devices provide user feedback in the form of acoustic, tactile and visual signals, ensuring maximum process reliability for your application. Pepperl+Fuchs offers a suitable handheld reader for every application requirement in the field of mobile identification—whether standard or demanding tasks.
The OIT high-temperature identification system ensures smooth process operation under the most demanding conditions, such as cyclical temperature changes, extremely high temperatures of up to 500° C or exposure to dust or paint. This makes the system ideal for use in painting lines, drying plants, electroplating plants or bakeries. The integrated diagnostic function ensures safe process sequences. Learn in the application report how the OIT reliably identifies freshly painted car bodies despite extreme ambient temperatures …
Do you have questions about our optical identification products or are you looking for a sensor solution tailored to your application requirements? Simply fill out the contact form and send us a message. We will be happy to help you!