Support Industrielle sensorer
Support Explosion Protection

The WCS positioning system consists of the WCS read head and a robust code rail. Pepperl+Fuchs offers robust laminate code rails made of tear-resistant polyester laminate or stainless-steel code rails that are corrosion-resistant. For maximum flexibility, the WCS code rails can also be mounted in horizontal and vertical curves using our code rail holders. Aluminum profiles in combination with the WCS guiding trolley guarantee optimum positioning of read heads and also protect them from vibrations. If an application has very long, straight lines, and overhang installations, an aluminum profile system (WCS3) stabilizes the code rails used over the entire length.