Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
General specifications | ||
---|---|---|
Design / Mounting | Outside installation | |
Fieldbus connection | ||
Connection | 2-wire cable, red+, black- | |
Rated voltage | max. 32 V DC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC/EN 60529 | |
Fieldbus standard | IEC 61158-2 | |
Ambient conditions | ||
Ambient temperature | -50 ... 85 °C (-58 ... 185 °F) | |
Storage temperature | -50 ... 85 °C (-58 ... 185 °F) | |
Mechanical specifications | ||
Core cross section | 0.75 mm2 | |
Housing | 77 mm x 22 mm | |
Degree of protection | IP67 | |
Mass | 100 g | |
Mounting | 20 mm ISO thread PG13.5 thread 1/2 NPT thread |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | DMT 01 ATEX 104 X | |
Marking | II 2G EEx d IIC T6 |
|
Temperature class | T6 for ambient temperature ≤ 60 °C T5 for ambient temperature ≤ 75 °C T4 for ambient temperature ≤ 85 °C |
|
Maximum values | ||
Rated voltage | < 253 V AC / 125 V DC | |
Operating values | ||
Rated voltage | max. 32 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2006 , EN 60079-1:2007 , EN 60079-26:2007 | |
International approvals | ||
IECEx approval | IECEx BVS 10.0022X | |
Approved for | Ex d IIC T6 Gb | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 19170104 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27242692 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 6.0 | EC002584 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Literature | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
Safety and Security Documentation | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Instruction Manual F*-FT -Ex1.I.IEC, F*-FT-Ex1.D.IEC | ENG | 1794 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
BVS IECEx Certificate of Conformity | IECEx BVS 10.0022X | ALL | LINK | --- |
Canada, USA CSA | CoC 1284467 | ALL | 73 KB | |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 104 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
Servicio de información RSS para actualizaciones de PANOS
Manténgase informado cuando se publique una nueva actualización de software de PANOS, el sistema operativo para conmutadores Ethernet-APL: Con nuestro canal RSS recibirá una notificación por correo electrónico en su bandeja de entrada inmediatamente después de que se haya publicado una nueva versión.