Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Extracto de la hoja de datos: Información técnica del
LFLC24-CK-CSM/A0,93-EMS-Y
Descripción del producto |
Float switch combination with 4 float switches, guide tube length 0.93 m, terminal box |
General specifications |
Construction type | Float Switch : sleeve design |
Associated products | Float Switch LFL2-CK-U-CSM6-EMS-Y |
Supply |
Rated voltage | see datasheet of float switch |
Electrical specifications |
Contact loading | see datasheet of float switch |
Directive conformity |
Low voltage | |
| Directive 2014/35/EU | EN 60947-5-1:2004 + Cor.:2005 + A1:2009 |
Conformity |
Degree of protection | IEC 60529:2001 |
Operating conditions |
Installation conditions | |
| Installation instructions | see datasheet of float switch |
| Switching point | see datasheet of float switch |
Process conditions | |
| Process pressure (static pressure) | ≤ 3 bar (43.5 psi) at 20 °C (68 °F) |
| Density | ≥ 0.8 g/cm3 |
Ambient conditions |
Ambient temperature | 5 ... 70 °C (41 ... 158 °F) |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) |
Altitude | ≤ 2000 m above MSL |
Mechanical specifications |
Degree of protection | Float Switch : IP68 |
Material | float: PP (Polypropylene) guide tube: PVC set collars and clamping screw: PVC cable: CSM (PVC basis) |
Cable | |
| Core cross-section | 3 x 0.75 mm2 |
| Length | length L from cable entry : length A between set collar and float switch : 105 mm |
Dimensions | Float Switch : ∅29.2 x 135 mm guide tube: ∅16 x 930 mm |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27200510 |
ECLASS 12.0 | 27200510 |
ECLASS 11.0 | 27200510 |
ECLASS 10.0.1 | 27200510 |
ECLASS 9.0 | 27200510 |
ECLASS 8.0 | 27200510 |
ECLASS 5.1 | 27200510 |
ETIM 9.0 | EC011178 |
ETIM 8.0 | EC011178 |
ETIM 7.0 | EC011178 |
ETIM 6.0 | EC001447 |
ETIM 5.0 | EC001447 |
UNSPSC 12.1 | 41111950 |
Details:
LFLC24-CK-CSM/A0,93-EMS-Y
Datasheet:
LFLC24-CK-CSM/A0,93-EMS-Y
Approvals+Certificates:
LFLC24-CK-CSM/A0,93-EMS-Y
Productos asociados:
LFLC24-CK-CSM/A0,93-EMS-Y
Matching System Components |
|
|
|
Switch element: microswitch, mercury-free, Limit value detection for fluids, Sleeve design: small diameter, mounting through G1 tap hole possiblepa |
|
Accessories |
|
|
|
Switch element: microswitch, mercury-free, Limit value detection for fluids, Sleeve design: small diameter, mounting through G1 tap hole possiblepa |
|